Modular Panels are the wire mesh walls on the Wire Cage Enclosures. Modular Panels are available in ten standard widths (1' to 10') and two heights (4' an 5'). The panels attach directly to posts and are stacked to create a continuous 8'H , 10'H, or 12'H wall. The panel's mesh is 2" x 1" rectangular mesh constructed from 10 gauge woven wire. The panel's frame is a welded rectangular frame constructed from 1-1/4" x 1-1/4" x 1/8" thick steel angle and has pre-punched 7/8" x 7/16" slotted holes for assembly. Stiffeners are added to panels that are over 4' wide. Assembly hardware (3/8", standard thread grade) is included. Custom panel sizes are also available in 1" increments to match exact site requirements.
Simply contact CPI Technical Support, and they will ask a series of questions about the size of the cage and preferred door size, style, location and lock. CPI will create a quote based on your described solution, and your order will ship as a complete kit under a single part number.