Adjustable Panels
Helpful Downloads & Links
Design Tools
Overview

Adjustable Panels are fillers used to close small gaps in the Wire Cage Enclosures. Adjustable Panels attach directly to Posts and Modular Panels and are stacked to create matching 8' H, 10' H, or 12' H wall. Adjustable Panels are solid sheet metal fillers that adjust from 1" to 11" wide. Two heights are available (4' and 5').

Simply contact CPI Technical Support, and they will ask a series of questions about the size of the cage and preferred door size, style, location and lock. CPI will create a quote based on your described solution, and your order will ship as a complete kit under a single part number.