PowerWedge Controlled Horizontal Rack-Mount PDUs Overview
The PowerWedge distributes power to multiple devices from a single power connection. The compact design provides 24 power connections in 1U of rack-mount space. Switched outlets allow remote power cycling and by-outlet current monitoring. Circuit breakers limit current to protect circuits from overload. Local and networked current meters provide easy current monitoring and a sensor port allows remote temperature and humidity monitoring with an optional external sensor. The PowerWedge also integrates with CPI’s Scalable Enterprise Management Application (SEMA) software providing real-time IP-based power monitoring across your entire enterprise network.
Key Features and Benefits
- Size: 19” EIA x 1U x 28”D (711 mm), Black
- For indoor use only in environmentally controlled areas
- Power Cord: Attached, 10’L (3 m) not rated for plenum use
- Circuit Protection: Magnetic (M) circuit breakers are in-line with each circuit segment
- Current Metering: Digital ammeters with digital displays are in-line with each circuit segment
- Current Monitoring:
- 10/100 Mbps RJ-45 Ethernet connection and (1) RJ-45 Serial Connection
- Monitor PDU through the Ethernet connection using a web browser (http), CPI’s SEMA software or an application that supports SNMP v1
- Controlled/Monitored Outlets:
- Turn outlets on and off and remotely cycle power to equipment
- Set initial power on and cycle delays to power multiple outlets on at user defined intervals
- Monitor current use at each outlet
- When used with SEMA software, you can report individual equipment power use and see a current limit that will prevent unused outlets from being turned on to prevent circuit overload
- Certifications: UL Listed, NWGQ.E212076; FCC, ICES-003 Class B, CE Mark
- Includes Rack/Cabinet Mounting Brackets:
- Requires four-point (front/rear) support
- Fits equipment mounting rails set 25” (635 mm) to 31” (787 mm) apart.
View Product Documentation