Metered Horizontal Rack-Mount Power Strip
Metered Horizontal Rack-Mount Power Strip
6 Options
Metered Horizontal Rack-Mount Power Strip
Customize Your Product
Volts
Plug
Explore Sizes & Options
| Add to Cart Add | ||||||||
|---|---|---|---|---|---|---|---|---|
13239-755 | 110-125V | NEMA 5-20P | $287.97 | |||||
13239-753 | 110-125V | NEMA 5-15P | $273.20 | |||||
13239-751 | 110-125V | NEMA 5-15P | $253.80 | |||||
13239-758 | 110-125V | NEMA L5-20P | $318.42 | |||||
13239-756 | 110-125V | NEMA L5-20P | $292.58 | |||||
13239-757 | 110-125V | NEMA 5-20P | $312.90 |
Product Description
Metered configurations include an in-line digital voltage and current ammeter with display to show the amount of voltage and current being used by attached equipment. This feature allows the user to monitor voltage and current use and judge the amount of remaining capacity on the power strip before adding a new device to the circuit.