15640-236
Basic Horizontal Rack-Mount Power Strips
Basic Power Strip; Horizontal Rack-Mount; 1U; 19"W (482.6 mm) and 23"W (584.2 mm); 1.8"D (46 mm); 220-250 Volt; Single-Phase Power Strip; 13 Amp; 3.3 kW; UK BS1363 Input; Master Lighted Switch; (6) UK BS1363 13A; 10'L (3 m) Cord
$147.08
Volts:
220-250V
Plug:
UK BS1363
Phase:
Single-Phase
Outlets:
(6) UK BS1363 13A
AMP:
13A
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Basic Horizontal Rack-Mount Power Strips Overview

Basic Power Strips feature a master lighted switch or optional thermal circuit breaker and surge protection. Circuit breakers limit the amount of current available to equipment while surge protection blocks excessive voltage from equipment. Both features are critical with unconditioned line power.

Key Features and Benefits
  • Distribute power to multiple devices from a single power connection
  • Choice of plug and outlet styles to match site requirements
  • Includes 19" EIA and 23" W horizontal rack-mount brackets
View Product Documentation