12816-702
Basic Horizontal Rack-Mount Power Strips
Basic Power Strip; Horizontal Rack-Mount; 110-125 Volt; Single-Phase; 15 Amp; 1.4 kW; NEMA L5-15P; 1 x 20A Breaker; (8) 5-20R Outlets; 1U; Black
$131.21
Volts:
110-125V
Plug:
NEMA L5-15P
Phase:
Single-Phase
Outlets:
(8) 5-20R Standard Outlets
AMP:
15A
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Basic Horizontal Rack-Mount Power Strips Overview

Basic Power Strips feature a master lighted switch or optional thermal circuit breaker and surge protection. Circuit breakers limit the amount of current available to equipment while surge protection blocks excessive voltage from equipment. Both features are critical with unconditioned line power.

Key Features and Benefits
  • Distribute power to multiple devices from a single power connection
  • Choice of plug and outlet styles to match site requirements
  • Includes 19" EIA and 23" W horizontal rack-mount brackets
View Product Documentation