39223-C00
Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors
Lock Kit; Single-Point; Electronic; System 1000; Solid Rear Door; Black
$186.50
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors Overview

Electronic Lock Kit, System 1000 For F-Series TeraFrame Gen 3 Cabinet Single Solid Rear Doors

Each lock can be programmed with multiple access codes eliminating keys and allowing a master code to open all cabinets, while different user codes open individual cabinets or groups of cabinets.

Key Features and Benefits
  • Standalone electronic keypad lock (not networked, no audit trail)
  • Three user levels with programmable access codes:
    • 8-digit Master code – full administrative rights
    • 8-digit Sub-Master code – set/delete user code
    • 4-digit User code
  • 3 Access codes: 1 Master code, 1 Sub-Master code, 1 User code per lock
  • Approximately 15,000 openings per battery change
  • Low Battery warning LED
  • External battery override with 9 VDC battery
  • Powered by 2 x 1.5 VDC AAA batteries
  • Includes: Lock handle, door mounting plate and hardware
  • Material: zinc-alloy handle, steel mounting plate
  • Finish: Silver-colored handle, black mounting plate
View Product Documentation

Video

Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors