Single-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors Overview
Electronic Lock Kit, System 1000 For F-Series TeraFrame Gen 3 Cabinet Single Solid Rear Doors
Each lock can be programmed with multiple access codes eliminating keys and allowing a master code to open all cabinets, while different user codes open individual cabinets or groups of cabinets.
Key Features and Benefits
- Standalone electronic keypad lock (not networked, no audit trail)
- Three user levels with programmable access codes:
- 8-digit Master code – full administrative rights
- 8-digit Sub-Master code – set/delete user code
- 4-digit User code
- 3 Access codes: 1 Master code, 1 Sub-Master code, 1 User code per lock
- Approximately 15,000 openings per battery change
- Low Battery warning LED
- External battery override with 9 VDC battery
- Powered by 2 x 1.5 VDC AAA batteries
- Includes: Lock handle, door mounting plate and hardware
- Material: zinc-alloy handle, steel mounting plate
- Finish: Silver-colored handle, black mounting plate
View Product Documentation