RMR Wall-Mount Enclosure Short Finger Cable Manager
Add To Cart
RMR Wall-Mount Enclosure Short Finger Cable Manager
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
RMR Wall-Mount Enclosure Short Finger Cable Manager
Helpful Downloads & Links
Product Information
Data Sheet
Design Tools
Overview
Short Finger Cable Manager is a T-shaped cable guide that creates a pathway for cables next to the rail for better organization. Use it with Front-to-Rear Lashing Bracket for optimum performance.
Explore Product Options
Refine By
Confirm Selections
Reset
Height
16.6" (420 mm)
18.3" (465 mm)
20.1" (509 mm)
21.8" (554 mm)
23.6" (598 mm)
25.3" (643 mm)
27.1" (687 mm)
28.8" (732 mm)
30.6" (776 mm)
32.3" (820 mm)
34.1" (865 mm)
35.8" (909 mm)
37.6" (954 mm)
39.3" (998 mm)
41.1" (1043 mm)
42.8" (1087 mm)
44.6" (1132 mm)
46.3" (1176 mm)
Refine By
Confirm Selections
Reset
Height
16.6" (420 mm)
18.3" (465 mm)
20.1" (509 mm)
21.8" (554 mm)
23.6" (598 mm)
25.3" (643 mm)
27.1" (687 mm)
28.8" (732 mm)
30.6" (776 mm)
32.3" (820 mm)
34.1" (865 mm)
35.8" (909 mm)
37.6" (954 mm)
39.3" (998 mm)
41.1" (1043 mm)
42.8" (1087 mm)
44.6" (1132 mm)
46.3" (1176 mm)
Explore Sizes & Options
(
36
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Height
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More