60507-E02
Cable Runway Elevation Kit
Combination Elevation Kit for Wire Basket Tray and CPI Cable Runway, Non-Zeta Cabinets; 2"- 3"H (50 mm-75 mm); Glacier White; Each
$71.36
Type:
For Use With Wire Basket Tray and CPI Cable Runway
Size:
2"-3"H (50 mm-75 mm)
Finish/ Color:
Glacier White
Contact a sales rep
Helpful Downloads & Links
Description

Cable Runway Elevation Kit Overview

Supports Cable Runway above a continuous row of CPI Racks or Cabinets of varying heights and provides additional space between the tops and the cable runway and trays.

10506 Series - Supports One Tier of Pathway:

  • Three ranges of incremental elevation
  • Can be mounted perpendicular or parallel
  • Rack kit includes a single pair of brackets and assembly hardware
  • Rack kits attach to the top of the rack with a Rack-To-Runway Mounting Plate (P/N 10595 or 12121, sold separately)
  • Cabinet kits include two pairs of brackets and assembly hardware
  • Cabinet kits attach directly to the top of the cabinets
  • Compatible with Adjustable Cable Runway


60507 Series - Supports Two Tiers of Pathway:

  • Two Tier version supports two levels of cable runway or wire mesh cable tray
  • Recommended pathway support span is 5' (1.5 m).
  • Attaches to top track of Cabinet/Rack frame. Position pathway front-to-rear on track
  • Kit includes (1) pair of elevation brackets, all hardware to attach the brackets to the cabinet, and all required hardware to attach Cable Runway to elevation brackets
View Product Documentation