Posts
Helpful Downloads & Links
Design Tools
Overview

Post support the Wire Cage Enclosure Modular Panels. Three styles are available: corner posts for L-shaped intersections, run posts for straight sections and tee posts for T-shaped intersections. Standard sizes are 8'-5 1/4" H for 8' high panels, 10'-5 1/4" for 10' high panels and 12'-5 1/4" for 12' high panels. Panels are pre-drilled with 1/2" holes for attaching panels so that there is a 3-1/4" H sweep-space under the panels. Post project 2" above the panels and are fitted with a decorative top cap. Post are made of 2" x 2" x 14 gauge (.083") steel tubing. The standard baseplate is 2" x 7" x 1/4" thick steel and is punched with two 7/16" diameter round holes for floor anchors. The baseplate is welded to the post so that it projects 2 1/2" to each side of the posts. Concrete floor anchors (3/8") are included. Custom sizes and oversized baseplates are also available.

Simply contact CPI Technical Support, and they will ask a series of questions about the size of the cage and preferred door size, style, location and lock. CPI will create a quote based on your described solution, and your order will ship as a complete kit under a single part number.