Hinged Doors
Helpful Downloads & Links
Design Tools
Overview

Hinged Doors swing open to provide access into Wire Cage Enclosures. Standard Hinged Doors create a 3' or 4' W by 7'-3-1/4" H opening. Other heights available. The transom panel above the door is sized to match the remaining partition opening. Doors include the transom panel, two door posts and hardware. Each door is hung with three 10 gauge 4" x 4" tight pin hinges. Doors can be mounted to open from right or left with inside or outside swing. Order door locks separately.

Simply contact CPI Technical Support, and they will ask a series of questions about the size of the cage and preferred door size, style, location and lock. CPI will create a quote based on your described solution, and your order will ship as a complete kit under a single part number.