Double-Hinged Doors swing open to provide large opening for accessing the Wire Cage Enclosure. Standard Double-Hinged Doors create a 6' or 8' wide by 7'-3-1/4" high opening. Other heights are available. the transom panel above the door is sized to match the partition opening. Doors include the transom panel, two-door post and hardware. Each door is hung with three 10 gauge, 4" x 4" tight pin hinges. The inactive leaf is secured by a cane bolt at the base and a chain bolt at the top. Doors can be mounted to open with inside or outside swing. Custom sizes and no overhead obstruction doors are also available. Order door locks separately.
Simply contact CPI Technical Support, and they will ask a series of questions about the size of the cage and preferred door size, style, location and lock. CPI will create a quote based on your described solution, and your order will ship as a complete kit under a single part number.