Clear-Span Ceilings
Helpful Downloads & Links
Design Tools
Overview

Clear-Span Ceilings provide additional security by enclosing the top of Wire Cage Enclosures. Ceilings are constructed of the same material as the Modular Panels. Ceiling can be added to existing partitions without changing the layout. Ceilings attach to the top of the partition walls with a slotted angle. When required, support beams attach to the tops of posts. Not that the ceilings are non-loadbearing.

Simply contact CPI Technical Support, and they will ask a series of questions about the size of the cage and preferred door size, style, location and lock. CPI will create a quote based on your described solution, and your order will ship as a complete kit under a single part number.