Raised Floor Enclosures fit under a single 2' x 2' access floor tile. Use the access floor tile as enclosure lid. All models except A0222-RF, include access floor installation brackets.
Prepare your data center for future changes by pre-wiring it with fiber connections located under an access floor.
Features a lift-out tray for 2U x 10-1/4"D (260 4 mm) of active components and 5U (divided 2U - 1U - 2U) for passive connectivity
Drop-In enclosure measures 21-1/4" x 22-1/4" (539.8 mm x 565.2 mm) and includes a locking cover for use completely below access floor tiles. Installation only requires the removal of one floor tile