Raised Floor Enclosure with Locking Cover for Patch Panels Overview
Drop-In enclosure measures 21-1/4" x 22-1/4" (539.8 mm x 565.2 mm) and includes a locking cover for use completely below access floor tiles. Installation only requires the removal of one floor tile. Features pivoting mounting rails similar to models with active components. Perfect for existing data centers.
View Product Documentation