A1411-RF-HR
Raised Floor Enclosure for Active Components
Raised Floor Enclosure for Active Components; 7U Enclosure fro 14" (360 mm) Floor; features lift-out tray for 2U x 10-1/2"D (260.4 mm) of active components and 5U (divided 2U - 1U - 2U) for passive connectivity; includes junction box and fan
$2,589.48
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

Raised Floor Enclosure for Active Components Overview

Raised Floor Enclosures fit under a single 2' x 2' access floor tile. Most models use the access floor tile as a 'lid'. Enclosures are UL Listed, suitable for low voltage and active applications and for use in air handling spaces.

Features a lift-out tray for 2U x 10-1/4"D (260 4 mm) of active components and 5U (divided 2U - 1U - 2U) for passive connectivity.

Key Features and Benefits
  • Includes a junction box for a duplex power outlet
  • Includes fan to remove heat generated by active components

 

View Product Documentation