ZA12-A1200-71
ZetaFrame® Cabinet System
ZetaFrame®Cabinet; 79.4"H x 23.6"W x 39.4"D (2017 mm x 600 mm x 1000 mm); 42U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
$2,914.85
Height:
79.4" (2017 mm) 42U
Width:
23.6" (600 mm)
Depth:
39.4" (1000 mm)
Doors:
Single Perforated Front/Double Perforated Rear
Top Panel:
Grommet-Sealed
Side Panels:
Two Side Panels
Bottom Panel:
None
Thermal Management:
None
Color:
Black
Shipping:
Standard Pallet
Contact a sales rep
Helpful Downloads & Links
Description

ZetaFrame Cabinet System Overview

  Speedy Deployment
  • Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
  • Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
  • Easy attachment and positioning of accessories allow for faster deployment and maintenance
  • Optional shock pallet ensures safe delivery of racked ICT equipment
  Fast Selection and Customization – Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements. Design now
  Future-Proof Strength – Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
  Integrated Bonding – Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
  Enhanced Cable Management – ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
  Integrated Airflow Management – Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
View Product Documentation

Video

ZetaFrame Cabinet System