Cabinets, Enclosures & Containment
Accessories
Thermal Management
Vertical Exhaust Duct For ZetaFrame® Cabinet
Add To Cart
Vertical Exhaust Duct For ZetaFrame® Cabinet
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Vertical Exhaust Duct For ZetaFrame® Cabinet
Helpful Downloads & Links
Product Information
Spec Sheet
User Manual
Installation Instructions
Design Tools
Overview
Vertical Exhaust Duct attaches to the top of the cabinet to provide a sealed pathway for exhaust air from the top of the cabinet to an overhead drop ceiling as part of a closed hot air return.
Used with Solid Rear Door, Bottom Panel, Air Dam, Snap-In Filler Panels and Air Director for a complete and effective airflow containment strategy
Fits cabinets that are 41.3”D (1050 mm) or deeper
Two-piece duct adjusts in height to span the distance between the top of the cabinet and the overhead drop ceiling; available in three sizes (see description in order table)
Features easy height adjustment, has a flexible seal at the top to accommodate variations in the drop ceiling
Includes a brush-sealed cable opening on the back of the duct to allow power cords to enter the back of the cabinet when the duct is installed
Includes: Vertical Exhaust Duct and installation hardware
Material: Aluminum duct panels; top seal and duct corners are plastic
Finish: Black or Glacier White; seal and corners are black
Select part number to match the width and color of the cabinet
Explore Product Options
Refine By
Confirm Selections
Reset
Cabinet Width
23.6"W (600 mm)
27.6"W (700 mm)
29.5"W (750 mm)
31.5"W (800 mm)
Duct Height
15”H-20”H (381 mm – 508 mm)
20”H-34”H (508 mm – 863 mm)
34”H-60”H (863 mm – 1523 mm)
Color
Black
Glacier White
Refine By
Confirm Selections
Reset
Cabinet Width
23.6"W (600 mm)
27.6"W (700 mm)
29.5"W (750 mm)
31.5"W (800 mm)
Duct Height
15”H-20”H (381 mm – 508 mm)
20”H-34”H (508 mm – 863 mm)
34”H-60”H (863 mm – 1523 mm)
Color
Black
Glacier White
Explore Sizes & Options
(
24
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Cabinet Width
Duct Height
Color
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More