Cabinets, Enclosures & Containment
Accessories
Thermal Management
Side Panel with Grommets for ZetaFrame® Cabinet
Add To Cart
Side Panel with Grommets for ZetaFrame® Cabinet
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Side Panel with Grommets for ZetaFrame® Cabinet
Helpful Downloads & Links
Product Information
User Manual
Design Tools
Overview
Key Features and Benefits:
Includes: Side panel (two halves, solid or with grommets), set of keys
Two-piece design with top and bottom halves for easier handling
Tool-less removal, drop-in design with integrated locking spring latch secures the side panel to the cabinet frame
Features integral bonding, no bonding strap required
Side Panel with Grommets feature multiple grommet-sealed cable openings, allowing cables to enter the side of the cabinet while containing exhaust air within each cabinet
Side Panel with Grommets feature (8) cable openings per side, (4) per half-height panel, (1) per corner; Cable opening size without grommet is 4.5”W x 9”D (114 mm x 228 mm), sized for large power plugs
Grommets are plastic, snap-on and can be cut to pass cables
Explore Product Options
Refine By
Confirm Selections
Reset
Cabinet Frame Depth
31.5" (800 mm)
39.4" (1000 mm)
41.3" (1050 mm)
43.3" (1100 mm)
47.2" (1200 mm)
Color
Black
Glacier White
Height (U)
42U
45U
48U
52U
Refine By
Confirm Selections
Reset
Cabinet Frame Depth
31.5" (800 mm)
39.4" (1000 mm)
41.3" (1050 mm)
43.3" (1100 mm)
47.2" (1200 mm)
Color
Black
Glacier White
Height (U)
42U
45U
48U
52U
Explore Sizes & Options
(
40
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Cabinet Frame Depth
Color
Height (U)
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More