Cabinets, Enclosures & Containment
Accessories
Cable Management
Cable Lashing Panel for ZetaFrame® Cabinet
Add To Cart
Cable Lashing Panel for ZetaFrame® Cabinet
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Cable Lashing Panel for ZetaFrame® Cabinet
Helpful Downloads & Links
Product Information
Spec Sheet
User Manual
Design Tools
Overview
Key Features and Benefits:
Creates simple, vertical pathways for small cable bundles
Attaches to cabinet frame, adjusts in depth independent of the mounting rails; Can be installed adjacent to Vertical Cable Manager
Includes: Brackets, Cable Bundle Swivels and installation hardware
Available in 3 widths: 2-3/4 "W (70 mm), 4.5"W (115 mm) and 7"W (178 mm)
2-3/4"W (70 mm) includes (6) Cable Bundle Swivels, 4.5"W (115 mm) and 7"W (178 mm) include (12) Cable Bundle Swivels
Patented Cable Bundle Swivels provide quick attachment, removal and adjustment of cable bundles
Select part number per cabinet height and color
Material: Steel; Cable Bundle Swivels are plastic
Finish: Black or Glacier White; Cable Bundle Swivels are blue
Explore Product Options
Refine By
Confirm Selections
Reset
Cabinet Width
2.75"W (70 mm)
4.5"W (115 mm)
7.0"W (178 mm)
Color
Black
Glacier White
Height (U)
42U
45U
48U
52U
Refine By
Confirm Selections
Reset
Cabinet Width
2.75"W (70 mm)
4.5"W (115 mm)
7.0"W (178 mm)
Color
Black
Glacier White
Height (U)
42U
45U
48U
52U
Explore Sizes & Options
(
24
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Cabinet Width
Color
Height (U)
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More