Wall Mount Racks
Open wall-mount racks present easy access to cables and equipment and offer both fixed and swing frames. Swing frames pivot open on one side to provide access to the rear of equipment and are used to support patch panels, while fixed frames hold more weight and are used for network routers and switches.
Resources
Fixed Frame (3 Product Options)

Use the Flush-Mounted Wall Bracket to mount up to 6U of rack-mounted equipment, vertically, and flush to a wall. Ideal for areas where space is limited. The bracket has square-punched mounting rails and includes a pack of 25 Clik-Nut® . Supports 150 lb (68 kg). Wall mounting hardware not included.

6 options
Starting at $160.43 USD MSRP

Use the Heavy-Duty Wall-Mount Equipment Rack to hold up to 350 lb (158.8 kg).

32 options
Starting at $538.37 USD MSRP

The Fixed Wall Mount Equipment Rack is a sturdy platform for wall mounting equipment.

72 options
Starting at $361.28 USD MSRP