Cart
Loading...
Loading...

Heavy-Duty Wall-Mount Equipment Rack

32 Options
Customize Your Product
Height
Width
Color
Explore Sizes & Options
Filter
Add to Cart Add
15320-118
41.2" (1046 mm) 20U
19" (483 mm)
Gray
18" (457 mm)
$610.51
15320-524
41.2" (1046 mm) 20U
19" (483 mm)
Clear
24" (610 mm)
$593.05
15320-E18
41.2" (1046 mm) 20U
19" (483 mm)
Glacier White
18" (457 mm)
$639.57
15320-518
41.2" (1046 mm) 20U
19" (483 mm)
Clear
18" (457 mm)
$581.44
15320-124
41.2" (1046 mm) 20U
19" (483 mm)
Gray
24" (610 mm)
$622.66
15320-718
41.2" (1046 mm) 20U
19" (483 mm)
Black
18" (457 mm)
$581.44
15320-E24
41.2" (1046 mm) 20U
19" (483 mm)
Glacier White
24" (610 mm)
$652.31
15322-118
41.2" (1046 mm) 20U
23" (584 mm)
Gray
18" (457 mm)
$666.67
15322-124
41.2" (1046 mm) 20U
23" (584 mm)
Gray
24" (610 mm)
$680.00
15321-118
76.2" (1935 mm) 40U
19" (483 mm)
Gray
18" (457 mm)
$952.41
15320-724
41.2" (1046 mm) 20U
19" (483 mm)
Black
24" (610 mm)
$593.05
15321-718
76.2" (1935 mm) 40U
19" (483 mm)
Black
18" (457 mm)
$907.06
15321-124
76.2" (1935 mm) 40U
19" (483 mm)
Gray
24" (610 mm)
$971.48
15321-524
76.2" (1935 mm) 40U
19" (483 mm)
Clear
24" (610 mm)
$925.20
15323-118
76.2" (1935 mm) 40U
23" (584 mm)
Gray
18" (457 mm)
$1,040.06
15322-518
41.2" (1046 mm) 20U
23" (584 mm)
Clear
18" (457 mm)
$634.91
15322-524
41.2" (1046 mm) 20U
23" (584 mm)
Clear
24" (610 mm)
$647.59
15321-518
76.2" (1935 mm) 40U
19" (483 mm)
Clear
18" (457 mm)
$907.06
15322-718
41.2" (1046 mm) 20U
23" (584 mm)
Black
18" (457 mm)
$634.91
15321-E24
76.2" (1935 mm) 40U
19" (483 mm)
Glacier White
24" (610 mm)
$1,017.68
Product Description

Use the Heavy Duty Wall-Mount Equipment Rack to hold up to 350 lb (158.8 kg). The 24”D (610 mm) allows larger equipment to be wall-mounted. Quick and easy assembly has been engineered in to save you valuable installation time. Includes assembly hardware and mounting 1/4” x 2” lag bolts. Sold individually.

Key Features and Benefits
  • 12-24 roll-formed threads on 5/8”-5/8”-1/2” (15.9 mm -15.9 mm - 12.7 mm) spacing, both sides
  • Rack-mount spaces are marked and numbered
  • Made of high-strength, lightweight aluminum
  • Includes (50) #12-24 mounting screws. Black painted racks ship with black screws; other racks ship with zinc screws
  • Holds up to 350 lb (158.8 kg) when securely mounted to wall or backboard