Fixed Wall-Mount Equipment Rack
Fixed Wall-Mount Equipment Rack
72 Options
Fixed Wall-Mount Equipment Rack
Customize Your Product
Width
Height
Color
Explore Sizes & Options
| Add to Cart Add | ||||||
|---|---|---|---|---|---|---|
11960-112 | 19" (483 mm) | 24.5" (622 mm) | Gray | 12" (305 mm) | $426.12 | |
11960-506 | 19" (483 mm) | 24.5" (622 mm) | Clear | 6" (152 mm) | $390.19 | |
11960-118 | 19" (483 mm) | 24.5" (622 mm) | Gray | 18" (457 mm) | $442.95 | |
11960-518 | 19" (483 mm) | 24.5" (622 mm) | Clear | 18" (457 mm) | $421.86 | |
11960-718 | 19" (483 mm) | 24.5" (622 mm) | Black | 18" (457 mm) | $421.86 | |
11961-106 | 19" (483 mm) | 38.5" (978 mm) | Gray | 6" (152 mm) | $475.29 | |
11961-112 | 19" (483 mm) | 38.5" (978 mm) | Gray | 12" (305 mm) | $494.25 | |
11960-712 | 19" (483 mm) | 24.5" (622 mm) | Black | 12" (305 mm) | $405.81 | |
11960-512 | 19" (483 mm) | 24.5" (622 mm) | Clear | 12" (305 mm) | $405.81 | |
11961-518 | 19" (483 mm) | 38.5" (978 mm) | Clear | 18" (457 mm) | $489.45 | |
11960-E06 | 19" (483 mm) | 24.5" (622 mm) | Glacier White | 6" (152 mm) | $429.20 | |
11961-706 | 19" (483 mm) | 38.5" (978 mm) | Black | 6" (152 mm) | $452.63 | |
11960-E18 | 19" (483 mm) | 24.5" (622 mm) | Glacier White | 18" (457 mm) | $464.07 | |
11961-E06 | 19" (483 mm) | 38.5" (978 mm) | Glacier White | 6" (152 mm) | $497.87 | |
11961-506 | 19" (483 mm) | 38.5" (978 mm) | Clear | 6" (152 mm) | $452.63 | |
11961-118 | 19" (483 mm) | 38.5" (978 mm) | Gray | 18" (457 mm) | $513.93 | |
11960-706 | 19" (483 mm) | 24.5" (622 mm) | Black | 6" (152 mm) | $390.19 | |
11960-E12 | 19" (483 mm) | 24.5" (622 mm) | Glacier White | 12" (305 mm) | $446.39 | |
11961-E18 | 19" (483 mm) | 38.5" (978 mm) | Glacier White | 18" (457 mm) | $538.39 | |
11962-106 | 19" (483 mm) | 73.5" (1867 mm) | Gray | 6" (152 mm) | $741.32 |
Product Description
The Fixed Wall-Mount Equipment Rack supports 200 lb of equipment when securely mounted to wall or backboard using all eight leg mounting holes.
Key Features and Benefits
- EIA-310-D compliant equipment mounting system, punched with the 12.7 mm) hole pattern
- Rack-mount spaces are marked and numbered, tapped with #12-24 roll-formed threads
- Includes (50) #12-24 equipment mounting screws. Black painted racks ship with black screws; other racks ship with zinc screws
- Supports single-sided and double-sided shelves
- Supports 200 lb (90.7 kg) of equipment when securely mounted to wall or backboard using all eight leg mounting holes