1076-COAP4800
Oberon® Wi-Tile™ Ceiling Enclosures 1076
Locking Recessed Wall and Hard-Lid Ceiling Wi-Fi Access Point Enclosure, 3 in. Deep Back Box / Cisco 4800 Series AP Door
$325.00
Door Style:
AP-Specific
Access Point Vendor:
Cisco
Access Point Model:
4800
Ceiling Tile Size:
Hard Ceiling or Wall
Ceiling Tile Type:
Recessed
Product Weight:
13 lb (5.8 kg)
Contact a sales rep
Related Products
Description

1076 Overview

Oberon™ Wi-Tile™ Ceiling Enclosures 1076 provides a convenient way to recess and secure Wi-Fi and Small Cell APs from all leading vendors in a hard lid ceiling or wall. A cutout is made in the ceiling/wall and the all metal enclosure is fastened into the wall using adjustable wall bridges. The AP is mounted in the back-box or in the door (depending on enclosure style). Interchangeable retrofit doors permit vendor and technology migrations, and simplify moves, adds, and changes. Unique wall bridge simplifies installation in almost any type of hard wall/ceiling. UL listed for A.C. line powering and installation in the plenum space. See configuration guide for AP specific doors.

Features & Benefits

  • Locking, recessed wall or hard ceiling mounting solution to secure APs from most vendors
  • Provides an aesthetic, professional finish
  • Fully-hinged locking door, keyed alike. Interchangeable doors permit simple migration to new APs and antennas
  • Shallow back-box (3 in.) simplifies installation in walls and ceilings
  • Enclosure back-box is effective dust barrier to simplify ICRA compliance in hospitals

Technical Specifications

  • Design: Recessed hard lid ceiling or wall enclosure designed for APs and wireless multimedia gateways. Designed for pre-existing drywall, sheetrock, gypsum board, plaster and lathe walls or ceiling (remodeling or old construction). Secures to ceilings up to 1" thick.
  • Performance: UL listed and designed to meet NEC300-22 and 300-23 for plenum installations. UL listed for AC. line voltage
  • Locking, fully hinged interchangeable door for migration to other APs. Keyed alike
  • Includes firestop foam kit for cable egress. Large enough for two Cat 6A cables
  • 1 in. trade size knockouts on two walls, junction box knockout in back-box
  • Construction: 16 ga. Galvanized steel back-box, 14 ga. textured white powder coated steel door and flange; back box is effective as a dust barrier for ICRA procedure compliance
  • Made in the USA

Safety & Standards

  • UL 50 listed, TYPE 1, for indoor use only
  • USL - Investigated using requirements contained in Standard UL 50 - Twelfth Edition, and UL 50E - First Edition
  • CNL - Investigated using requirements contained in Canadian Standard CSA/C22.2 No. 94.1 and 94.2
  • UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure & Rack Systems
  • CSA C22.2 NO. 60950-1-07 + Amd. 1 Amd. 2 Information Technology Equipment -- Safety. Part 1, General Requirements

Includes

  • (1) Enclosure and Interchangeable Door
  • (1) Dual Cable Egress Firestop Grommet
  • (1) 1 in. Trade Size Conduit Connector
  • (1) Speed Link Support Wire
  • (2) Keys for Lock
  • (1) Grounding Screw
  • Access Point Attachment Hardware
  • Installation instructions
 

For use with the following Wi-Fi/Small Cell Access Points:

Cisco
4800 Series


  View Product Documentation