39-BLANK-PLATE
Oberon® Wireless Enclosure Accessories
Blanking plate for Oberon models 1046, 1047, 1051, 1052, 1076, 1077 series Wi-Tile Ceiling Enclosures with ARAP515, CCOAP3800 and COAP9120 doors.
$6.00
Short Description:
Blanking plate for Oberon models 1046, 1047, 1051, 1052, 1076, 1077 series Wi-Tile Ceiling Enclosures with ARAP515, CCOAP3800 and COAP9120 doors.
Height:
11.5"
Width:
9.5"
Depth:
0.05"
Finish/ Color:
White
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Enclosure Accessories Overview

Frequently, Wi-Tile ceiling enclosures are installed before the Wi-Fi AP is available for installation. Rather than leave an unsightly opening in the installed enclosure, the blanking plate can be attached to the interior of the door. The blanking plate ‘fills-in’ the AP opening in the door of the installed enclosure, until the AP can be installed. The 39-BLANK-PLATE is designed for Oberon Models 1046, 1047, 1051, 1052, 1076, 1077 series Wi-Tile Ceiling Enclosures with ARAP515, CCOAP3800 and COAP9120 doors. 
 

Technical Specifications

  • Construction: White, powder coated steel. Color matched to Oberon Wi-Tile enclosure
  • Size: 9.5 x 11.5 x 0.05 in.

  View Product Documentation