1075-COAP9120
Oberon® Wi-Tile™ Ceiling Enclosures 1075
Locking Recessed Hard Ceiling Access Point Enclosure, 2.8"H x 14.3"W x 14.3"D (72 mm x 364 mm x 364 mm) Back Box, Cisco 9120 Access Point Door
$430.00
Application:
Hard Ceiling
Mount Style:
Recessed Mount
Door Style:
AP-Specific
Access Point Vendor:
Cisco
Access Point Model:
9120AXI
Physical Security:
Keyed Lock
Product Weight:
11 lb (5.0 kg)
Finish/ Color:
White
Contact a sales rep
Helpful Downloads & Links
Description

1075 Overview

The 1075 series can be used in any interior application with hard-lid ceilings to recess and secure Wi-Fi APs. It features a smooth exterior design with beveled edges and rounded corners and a locking domed door that hides the AP. Alternately, several AP-specific doors are also available. It will fit ceilings with 16-inch support spacing and provides the largest backbox for this application. Mounting hardware is recessed at the corners and secures the enclosure tightly to the ceiling. It has a full backbox that creates a suitable dust barrier to the space above the ceiling and a firestop grommet to seal the opening in the backbox for cables.

These features allow the 1075 series to be used in plenum ceiling spaces, to address infection control procedures in healthcare facilities or to address ligature-resistant design requirements in behavioral healthcare facilities. Use the dome door options in behavioral healthcare facilities.

Features & Benefits

  • Optimal Wireless Coverage – Achieve optimal wireless coverage in hard ceiling locations with this aesthetic recessed wireless Access Point (AP) enclosure
  • Secure AP and Network Connections – Secure and conceal wireless APs from most vendors 
  • Simplify Service – Internal swing down mounting plate included with dome door options simplifies AP installation, maintenance and migration
  • Conceal and Blend the AP – Dome doors are virtually transparent to wireless signals
  • Use in Plenum Spaces – Included fire stop grommet allows cable egress/ingress while maintaining plenum ceiling rating
  • Address ICRA Concerns in Healthcare Facilities – Full enclosure back box simplifies infection control procedures by allowing access to the AP without introduction of contaminants from the interstitial space
  • Use in Behavioral Health Applications – Ligature-resistant design minimizes points of attachment with smooth bezel, rounded corners and secure, tight attachment to the ceiling
  • Easy to Upgrade – AP-specific door options are also available; doors are interchangeable to support technology changes
  • Attractive Finish - Attractive, textured, powder-coat finish matches many ceilings

Technical Specifications

  • Design: Recessed hard lid ceiling enclosure designed for APs. Designed for pre-existing drywall, sheetrock, gypsum board, plaster and lathe ceiling (remodeling or old construction). Designed for all leading vendors’ APs and antennas
  • Performance: UL listed and designed to meet NEC300-22 and 300-23 for plenum installations. Back box is effective as a dust barrier for ICRA procedure compliance
  • Locking, fully hinged dome door or AP-specific door
  • Includes firestop foam kit for cable egress. Large enough for two Cat 6A cables
  • 1 in. trade size knockouts on two walls, junction box knockout in back-box
  • Construction: 16 ga. and 14 ga. riveted aluminum back-box and mounting plate, 18 ga. textured white powder coated steel flange and mounting plate, 14 ga. Textured white powder coated steel door, ABS white opaque or clear translucent plastic dome
  • Maximum weight in enclosure is 25 lbs. (11.3 kg)
  • Flange is 17.9”W x 17.9”D (455 mm x 255 mm)
  • Back box is 2.8”H x 14.3”W x 14.3”D (71 mm x 363 mm x 363 mm)

Measurements (Maximum values*):

  • Enclosure Width: 17.9 in. (455 mm)
  • Enclosure Length: 17.9 in. (455 mm)
  • Enclosure Depth: 5 in. (127 mm)
  • Backbox Width: 14.3 in. (363 mm)
  • Backbox Length: 14.3 in. (363 mm)
  • Backbox Depth: 2.8 in. (71 mm)
  • Door Width: 14.1 in. (358 mm)
  • Door Length: 14.1 in. (358 mm)
  • Door Depth: 0.56 in. (15 mm)
  • Dome Width: 11 in. (279 mm)
  • Dome Length: 11 in. (279 mm)
  • Dome Depth: 2.2 in. (55 mm)
  • Item Weight: 11 lbs. (5.0 kg)
  • Shipping Weight: 15 lbs. (6.8 kg)

Includes:

  • (1) Enclosure and interchangeable door
  • (1) Swing down universal AP mounting plate (in DOME models)
  • (1) Dual cable egress firestop grommet
  • (1) 1 in. trade size conduit connector
  • (1) Speed link support wire
  • (2) Keys for lock
  • (1) Grounding screw
  • Access point attachment hardware
  • Installation instructions

Safety & Standards:

  • UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure & Rack Systems
  • CSA C22.2 NO. 60950-1-07 + Amd. 1 Amd. 2 Information Technology Equipment — Safety. Part 1, General Requirements

For use with the following Wi-Fi/Small Cell Access Points:

  • DOME models support APs up to 3”H x 10.4”W x 10.4”D (76 mm x 264 mm x 264 mm)
  • AP-specific models support APs up to 3”H x 11.75”W x 11.75”D (76 mm x 298 mm x 298 mm)
View Product Documentation