1047-BLANK
Oberon™ Wi-Tile™ Ceiling Enclosures 1047
Locking Suspended Ceiling Tile Wi-Fi Access Point Enclosure with 18.5 x 18.5 x 3 in. Back-Box / Blank door
$260.00
Door Style:
Solid Door, No Openings
Access Point Vendor:
N/A
Access Point Model:
N/A
Ceiling Tile Size:
2 ft. x 2 ft.
Ceiling Tile Type:
Square Lay-In
Product Weight:
16 lb (7.3 kg)
Contact a sales rep
Description

1047 Overview

Economical, locking, suspended ceiling Wi-Tile™ enclosure mounts and secures Wi-Fi APs flush to the ceiling. This metal enclosure replaces a standard ceiling tile, and it’s larger back-box is suitable for larger APs and antennas. APs are mounted in the door, or inside the enclosure in models with the ABS or frosted polycarbonate plastic dome. The interchangeable door simplifies AP and antenna moves, adds, and changes. Several styles are available:

 

1047-XXXX: Lay-in flange for standard flush grid ceilings

1047-XXXX-T: Tegular flange for recessed grid ceilings

1047-XXXX-600MM: 600mm flange for European metric ceiling grids, lightweight aluminum backbox

1047-XXXX-LW: Lightweight aluminum backbox replaces steel backbox

 

Features & Benefits

  • Mount AP flush to the ceiling, revealing only the antenna face of the AP for optimal wireless coverage
  • Attractive, textured, powder-coat finish matches many ceilings
  • Larger back-box designed for securing most vendors’ enterprise Wi-Fi and Small Cell APs
  • Interchangeable doors permit simple migration to new APs and antennas
  • Enclosure back-box is an effective dust barrier to simplify ICRA procedure compliance
  • Swing down Universal AP mounting plate simplifies AP installation and maintenance (Model 1047-LPDOME and -FPDOME only)
  • New version: lightweight (-LW) version with aluminum back box simplifies installation

Technical Specifications

  • Design: Economical ceiling tile enclosure designed for APs with integrated antennas. Fits into standard U.S. or European ceiling grid. (see Oberon’s Model 1047 configuration guide)
  • Performance: UL listed for low voltage applications. Designed to meet NEC300-22 and 300-23 for plenum installations. OSHPD approved, OPM-0110-13.
  • Solid back-box fills opening behind AP, creating an effective fire, smoke and dust barrier to simplify ICRA compliance.
  • De-rate AP operating temperature range by 6°C when mounted in enclosure
  • Locking, quick release interchangeable door for migration to other APs. Large door permits migration to large APs and domes
  • Firestop grommet for insertion into back-box, large enough for 2 Cat6A cables
  • 1 in. trade size knockouts in four walls
  • Construction: 20 ga. galvanized steel back-box.(-600MM and -LW version: 16 Ga Aluminum back box). All versions: 20 Ga white, powder-coated steel flange, 18 Ga steel door. Model 1047-LPDOME: UL 94-5VA ABS plastic dome. Model 1047-FPDOME: UL 94-5VA Frosted Polycarbonate plastic dome
  • Plastic domes are virtually transparent to wireless signals
  • Constructed to be compliant with City of Chicago Environmental Air (CCEA) plenum requirements
  • Enclosure must be supported by the building structure, independent of the suspended ceiling, per NEC paragraph 300.11. Includes hanger wire
  • Maximum weight inside enclosure is 25 lbs.
  • Size: 23.75 x 23.75 x 3.05 in, Back-box is 18.5 x 18.5 x 3 in.
  • -600mm version: 594 x 594 x 77.5 mm. Back box is 470 x 470 x 76mm.
  • -LPDOME and -FPDOME: 23.75 x 23.75 x 5 in.
  • Weight: Typical weight is 16 lbs. -LW version is 10.5 lbs.
  • Made in the USA
  • Specify ‘-T’: Tegular flange for recessed grid ceilings
  • Specify ‘-600mm’: European metric ceilings (594 x 594 mm tile flange. All other dimensions are the same)
  • Specify ‘-LW’ for lightweight aluminum backbox

Includes:

  • (1) Enclosure and Interchangeable Door
  • (1) Mounting Bracket (not with -BLANK, -FPDOME, -LPDOME, -ND)
  • (1) Dual Cable Egress Firestop Grommet
  • (1) 1 in. Trade Size Conduit Connector
  • (4) Hanger Wires
  • (2) Keys for Lock (not with -ND)
  • Access Point Attachment Hardware (Captive in Door, not with -ND)
  • (4) #8-32 x 1/4 in. Screws (-CCOAP, -FPDOME, -LPDOME only)
  • (4) 1/4 in. Standoffs (-CCOAP only)
  • (4) #8-32 x 3/16 in. Screws (-COAP3800/4800 only)
  • (4) #6-32 x 3/8 in. screws (-FPDOME, -LPDOME only)
  • (4) #6-32 x 1/4 in. screws (-MR42, -MR52 only)
  • (1) Universal Swing Down Mounting Bracket (-FPDOME, -LPDOME only)

Safety & Standards

  • UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure & Rack Systems
  • CSA C22.2 NO. 60950-1-07 + Amd. 1 Amd. 2 Information Technology Equipment — Safety. Part 1, General Requirements
  • OSHPD Approval OPM-0110-13

For use with the following Wi-Fi/Small Cell Access Points:

Aerohive
AP110/120, AP20, AP250, AP320, AP330, AP340/350, AP370
Arista
C-130, C-260
Aruba
AP-135, AP-205, AP-215, AP-225, AP-303, AP-305, AP-314, AP-315, AP-324, AP-325, AP-334, AP-335, AP-344, AP-345, AP-514, AP-515, AP-534, AP-535
Cisco
1600e/2700e/3500e/3600e/3700e/3700p Series, 1600i/1700i/2600i/2700i/3500i/3600i/3700i Series, 1830i/1850i Series, 2800e/3800e Series, 2800i/3800i Series, 4800 Series, 9115AXE, 9117AX, 9120AXE, 9130AXE, 9130AXI
Commscope
ION-E
Corning Spidercloud
SCRN-310, SCRN-320/SCRN-220
Extreme Networks
AP305C, AP3705i, AP3710e, AP3715i, AP3765i, AP3801i, AP3805i, AP3825i, AP3935e, AP3935i, AP3965i, AP410i, AP505i / AP510i, AP510C, AP650
Meraki
MR32/34/42, MR33, MR44/45/46, MR52/53, MR55/56
Ruckus
7300 Series and 7025, 7352 and 7372, R310, R320, R510, R610, R710, R730, R750, ZoneFlex H500
Ubiquiti
UniFi UAP-AC-HD, UniFi UAP-XG View Product Documentation