1045-00
Oberon® Wi-Tile™ Ceiling Enclosures 1045
Above Suspended Ceiling Wi-Fi Access Point Mounting Bar for Most AP Models
$110.00
Depth:
3"
Finish/ Color:
N/A
Height:
1"
Width:
23.75"
Contact a sales rep
Description

1045 Overview

Model 1045 is a sturdy, above-ceiling Envelop hanger bar designed to support APs from most leading vendors. When the AP must be mounted above the ceiling, the Model 1045 secures the AP in the right location just above the ceiling tile.  A support wire is included to ensure compliance with the National Electric Code (NEC®) Section 300-11, requiring an independent support. The 1045 also includes a light pipe, which can be pressed through the ceiling tile to enable observation of the APs status LED without lifting ceiling tiles.
 

Features & Benefits

  • Sturdy, UL Listed hanger bar placed above suspended ceiling, designed for most vendors’ wireless access points
  • T-bar attaches to hanger bar and permits most vendors’ AP to be attached using ceiling T-bar clip
  • 1.5 ft. light pipe pushed through ceiling tile enables observation of AP status LED without lifting ceiling tile
  • Secure AP above the ceiling

Technical Specifications

  • Design: Above-ceiling installation kit for installing APs above a 2 x 2 ft. suspended ceiling. Mounts most vendors’ APs
  • Performance: UL listed and designed to meet NEC300-22 and 300-23 for plenum installations.
  • Includes hanger bar, hanger bar extensions, adjustable wire rope hanger wire, universal T-bar, and light pipe
  • Mounting hardware for most vendors’ APs
  • Light pipe can be pressed through ceiling tile so that status LED is visible
  • Mount must be supported by the building structure, independent of the suspended ceiling, per NEC paragraph 300.11
  • Includes adjustable wire rope hanger wire
  • Not recommended for Healthcare environments due to ICRA procedures
  • Mounting AP above ceiling tile may cause some degradation in AP wireless performance
  • Maximum weight supported is 25 lbs.
  • Size: 23.75 x 1 x 3 in. (603 x 25 x 76 mm)
  • Made in the USA

Includes:

  • (1) Tile Bridge with Extensions
  • (1) T-bar Mounting Bracket
  • (1) Cisco Mounting Bracket
  • (1) Wire Rope Clip
  • (1) Speed Link Support Wire
  • (1) #8-32 Thumb Screw
  • (2) Light Pipes
  • (2) Light Pipe Retaining Grommets
  • Installation instructions

For use with the following Wi-Fi/Small Cell Access Points:

Aerohive
AP110/120, AP20, AP250, AP320, AP330, AP340/350, AP370
Aruba
AP-135, AP-205, AP-215, AP-225, AP-305, AP-315, AP-325, AP-335, AP-345, AP-515, AP-535, AP-555, AP-615, AP-635, AP-655
Cisco
1600i/1700i/2600i/2700i/3500i/3600i/3700i Series, 1830i/1850i Series, 2800i/3800i Series, 9115AXI, 9117AX, 9120AXI, 9130AXI
Extreme Networks
AP5010
Meraki
MR32/34/42, MR33, MR52/53
Ruckus
R550
Ubiquiti
UniFi UAP-AC-HD, UniFi UAP-XG View Product Documentation