Skip to Content
Data Center & Enterprise
Industrial
Power Management
Wireless Enclosures
English
About
Partners
Sign In
Register
Log In
English
Register
Log In
Menu
Products
Products
Cabinets & Containment
Cabinets & Containment
Server & Network Cabinets
Open Racks for OCP
Aisle Containment
Wall-Mount Cabinets
Zone Enclosures
Consolidation Point Enclosures
Wire Cage Enclosures
Accessories
Replacement Parts
Thermal Management Solutions
Thermal Management Solutions
Air Containment Solutions
Liquid Cooling Solutions
Racks & Cable Management
Racks & Cable Management
Two-Post Racks
Four-Post Racks
Wall-Mount Racks
Cable Management
Accessories
Cable Pathway
Cable Pathway
Cable Runway
Wire Mesh Cable Tray
Auxiliary Frame
Hardware
Bonding & Grounding
Bonding & Grounding
Busbar
Bonding Hardware
Accessories
Power Monitoring & Security
Power Monitoring & Security
eConnect Power Distribution Units
Power Strips
Environmental Monitoring
Electronic Locks
Management Software
Uninterruptible Power Supplies
Accessories & Services
Industrial NEMA Enclosures
Industrial NEMA Enclosures
Disconnect Enclosures
Floor-Mount Enclosures
Free-Standing Enclosures
Modular Enclosures
Wall-Mount Enclosures
Replacement Parts
Accessories
Oberon™ Wireless
Enclosures & Mounts
Oberon™ Wireless
Enclosures & Mounts
Ceiling Enclosures
Recessed Mounts
Right-Angle Surface Mounts
Surface-Mount Enclosures
Open-Ceiling Mounts
Environmental Enclosures
Wireless Bollards
Accessories
Retrofit Doors and Trim
Access Point Covers
Learn More
Case Studies
Consultation Services
Whitepapers
CPI Product Designer
Configure your enclosure with factory-installed accessories to speed deployment.
Configure a Product
Speed selection and customize your solution with CPI's consultation services.
Get in contact with Tech Support today.
Inspiration
Inspiration
Optimize Your Space
Optimize Your Space
Data Centers
Hyperscale Data Centers
Equipment Rooms
Indoor spaces
Outdoor spaces
Prioritize Your Needs
Prioritize Your Needs
Extend the Network
Reduce Cooling Cost
Optimize Site Utilization
Rapid Deployment
Regulatory Compliance
Colocate Enterprise Assets
Deploy High Performance Computing
Build a High-Speed Network
Secure Wireless Equipment
Upgrade Audiovisual System
Upgrade Security/Monitoring System
Deepen Your Knowledge
Deepen Your Knowledge
Why CPI? [Video]
How We Helped Anthem, Inc. [Case Study]
The Power of One Ecosystem [White Paper]
Steps to Building a Power & Cabinet Solution [Guide]
CASE STUDIES
Showcase solution for small business
Increased efficiency, reduced downtime
Case Studies Gallery
See how CPI is customizing solutions for infrastructure projects of all kinds.
Browse Case Studies
Need additional support to assemble a complete solution?
Request support.
Resources
Resources
Downloads
Downloads
CPI Product Catalog [PDF]
HCAI OPM
Visio Stencils
CAD Blocks
BIM Drawings
Cable Fill
MasterFormat Specs
Software
iBwave
Digital Tools
Digital Tools
CPI Solutions Guide
CPI Product Designer
CPI Power Selector
eConnect® Secure Array® Savings Estimator
eConnect® PDU Software Demo
Power IQ Demo
Mobile Applications
Training Center
Training Center
Overview
Webinars
CEC Courses
Company Speakers
Partner Training
CPI Power University
Insights
Insights
Videos
Brochures
Case Studies
Events
White Papers
e-Books
Press Releases
Tech Tips
CPI In the News
CPI Blog
Product Warranty
Video Library
Power Management Solutions
Introducing the ZetaFrame® Cabinet
Additional Resources
Product Catalog v32 [PDF]
CPI Online Product Catalog
Power & Cabinet
Ordering Guide [PDF]
CPI Solutions Guide [PDF]
Order a catalog
Quickly select and customize your solution with CPI consultation services.
Get in contact with Tech Support today.
How to Buy
How to Buy
Find a Sales Specialist
Find a Distributor
For Government Business
Looking for Industrial Products?
View now
About
Partners
Products
Inspiration
Resources
How to Buy
Find a Sales Specialist
Find a Distributor
For Government Business
Looking for Industrial Products?
View now
Products
view all results
Resources
view all results
0
Cart
Your Cart (0)
Your cart is empty.
Cart Subtotal:
MSRP (USD)
$0
View Cart
Checkout
Cabinets & Containment
Server & Network Cabinets
Open Racks for OCP
Aisle Containment
Wall-Mount Cabinets
Zone Enclosures
Consolidation Point Enclosures
Wire Cage Enclosures
Accessories
Replacement Parts
Thermal Management Solutions
Air Containment Solutions
Liquid Cooling Solutions
Racks & Cable Management
Two-Post Racks
Four-Post Racks
Wall-Mount Racks
Cable Management
Accessories
Cable Pathway
Cable Runway
Wire Mesh Cable Tray
Auxiliary Frame
Hardware
Bonding & Grounding
Busbar
Bonding Hardware
Accessories
Power Monitoring & Security
eConnect Power Distribution Units
Power Strips
Environmental Monitoring
Electronic Locks
Management Software
Uninterruptible Power Supplies
Accessories & Services
Industrial NEMA Enclosures
Disconnect Enclosures
Floor-Mount Enclosures
Free-Standing Enclosures
Modular Enclosures
Wall-Mount Enclosures
Replacement Parts
Accessories
Oberon™ Wireless
Enclosures & Mounts
Ceiling Enclosures
Recessed Mounts
Right-Angle Surface Mounts
Surface-Mount Enclosures
Open-Ceiling Mounts
Environmental Enclosures
Wireless Bollards
Accessories
Retrofit Doors and Trim
Access Point Covers
Learn More
Case Studies
Consultation Services
Whitepapers
CPI Product Designer
Configure your enclosure with factory-installed accessories to speed deployment.
Configure a Product
Extended Warranty Information
Learn More
Order a new catalog
Contact us
Speed selection and customize your solution with CPI's consultation services.
Get in contact with Tech Support today.
Deepen Your Knowledge
Why CPI? [Video]
How We Helped Anthem, Inc. [Case Study]
The Power of One Ecosystem [White Paper]
Steps to Building a Power & Cabinet Solution [Guide]
Optimize Your Space
Data Centers
Hyperscale Data Centers
Equipment Rooms
Indoor spaces
Outdoor spaces
Prioritize Your Needs
Extend the Network
Reduce Cooling Cost
Optimize Site Utilization
Rapid Deployment
Regulatory Compliance
Colocate Enterprise Assets
Deploy High Performance Computing
Build a High-Speed Network
Secure Wireless Equipment
Upgrade Audiovisual System
Upgrade Security/Monitoring System
CASE STUDIES
Showcase solution for small business
Increased efficiency, reduced downtime
Case Studies Gallery
See how CPI is customizing solutions for infrastructure projects of all kinds.
Browse Case Studies
Need additional support to assemble a complete solution?
Request support.
Downloads
CPI Product Catalog [PDF]
HCAI OPM
Visio Stencils
CAD Blocks
BIM Drawings
Cable Fill
MasterFormat Specs
Software
iBwave
Digital Tools
CPI Solutions Guide
CPI Product Designer
CPI Power Selector
eConnect® Secure Array® Savings Estimator
eConnect® PDU Software Demo
Power IQ Demo
Mobile Applications
Training Center
Overview
Webinars
CEC Courses
Company Speakers
Partner Training
CPI Power University
Insights
Videos
Brochures
Case Studies
Events
White Papers
e-Books
Press Releases
Tech Tips
CPI In the News
CPI Blog
Product Warranty
Video Library
Power Management Solutions
Introducing the ZetaFrame® Cabinet
Additional Resources
Product Catalog v32 [PDF]
CPI Online Product Catalog
Power & Cabinet
Ordering Guide [PDF]
CPI Solutions Guide [PDF]
Order a catalog
Quickly select and customize your solution with CPI consultation services.
Get in contact with Tech Support today.
Chat or Call
Get the answers you need—fast.
U.S. and Canada:
1-800-834-4969
International:
1-818-739-3400
Contact Us
Chat with us!
Home
Wireless Enclosures
In-Plane
Oberon® In-Plane™ Recessed Mounts 1443
Add To Cart
1443
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Oberon® In-Plane™ Recessed Mounts 1443
Helpful Downloads & Links
Product Information
Spec Sheet
Installation Instructions
Design Tools
Overview
The Model 1443 In-Plane™ series offers the simplest way to mount APs and antennas from most leading vendors into existing hard (drywall/sheetrock) ceilings up to 1.5 in. thick, for an aesthetic, professional installation. The back-box is fastened to the ceiling joists, and the new ceiling is cut around the box. The AP fastens within the backbox onto an included mounting bracket or T-bar bracket. The cover attaches to the to the back-box with torsion springs and conceals the AP.
Alternately, AP-specific trims are also available to mount the AP flush to the ceiling.
Features & Benefits
Install and conceal APs and antennas from most vendors into new construction hard ceiling environments
The cover conceals APs inside the enclosure providing an aesthetic, professionally installed appearance
Easy to install, no lose hardware
Technical Specifications
Design: Economical, recessed hard ceiling installation kit for APs and antennas. For new construction prior to installing wall board. AP mounts in interchangeable bracket and trim, providing a professional finish. Designed for all leading vendors’ APs and antennas, as identified in specifications
Performance: UL listed for low voltage applications, and designed to meet NEC300-22 and 300-23 for plenum installations. De-rate AP operating temperature range by 10°C when mounted inside enclosure
Cover attaches with torsion spring and is interchangeable with other AP-specific trims for other APs and antennas without removing back-box
Firestop grommet for insertion into back-box, large enough for 2 Cat6A cables
1 in. trade size knockouts in two walls
Adjustable box mounting brackets secure enclosure into ceiling joists
Solid back-box fills opening behind AP, creating an effective fire, smoke and dust barrier to simplify ICRA compliance
Construction: 20 ga. galvanized steel back-box, opaque white ABS plastic cover
Size: Back-box is 14 x 14 x 3 in. (356 x 356 x 76 mm).
Suitable for both North American and European (metric) ceilings
Made in the USA
Measurements (Maximum values*):
Exterior Width: 16.4 in. (417 mm)
Exterior Length: 16.4 in. (417 mm)
Exterior Depth: 3.0 in. (76 mm)
Cover Width: 16.9 in. (430 mm)
Cover Length: 16.9 in. (430 mm)
Cover Depth: .56 in. (14 mm)
Usable Width: 11.9 in. (302 mm)
Usable Length: 13.6 in. (345 mm)
Usable Depth: 2.5 in. (63 mm)
Item Weight: 8 lbs. (3.6 kg)
Shipping Weight: 9 lbs. (4.0 kg)Includes:
Includes:
(1) Backbox
(1) Cover Trim
(1) AP Mounting Bracket
(1) T-bar Mounting Bracket
(1) Dual Cable Egress Firestop Grommet
(1) 1 in. Trade Size Conduit Connector
(1) Adjustable Box Mounting Bracket
Access Point Attachment Hardware
Installation Instructions
Safety & Standards:
UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure & Rack Systems
CSA C22.2 NO. 60950-1-07 + Amd. 1 Amd. 2 Information Technology Equipment — Safety. Part 1, General Requirements
Explore Product Options
Refine By
Confirm Selections
Reset
Trim Style
Antenna Mount
AP Specific
No Trim
Plastic Cover
Access Point Vendor
Arista
Aruba
Cisco
Extreme
Juniper
Not Applicable
Various
Access Point Model
9120AXI
9130AXI
9136AXI
Antenna with 1" Center Post
AP43
AP45
AP5010
AP5020
AP-515
AP-535
AP-635
AP-655
AP-735
AP-755
C-360
CW9164I, CW9166I
Not Applicable
Various
Refine By
Confirm Selections
Reset
Trim Style
Antenna Mount
AP Specific
No Trim
Plastic Cover
Access Point Vendor
Arista
Aruba
Cisco
Extreme
Juniper
Not Applicable
Various
Access Point Model
9120AXI
9130AXI
9136AXI
Antenna with 1" Center Post
AP43
AP45
AP5010
AP5020
AP-515
AP-535
AP-635
AP-655
AP-735
AP-755
C-360
CW9164I, CW9166I
Not Applicable
Various
Explore Sizes & Options
(
18
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Trim Style
Access Point Vendor
Access Point Model
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More