1014-IND
Oberon® Hi-Bar™ Surface-Mount Enclosures 1014
11 in. Indoor Plastic Wi-Fi Access Point Enclosure with Opaque Screw-on Cover
$145.00
Application:
Wall or Hard Ceiling
Physical Security:
Tamper-Resistant Screws
Access Point Vendor:
Various
Access Point Model:
Various
Exterior Height:
10.8" (274 mm)
Exterior Width:
9" (229 mm)
Exterior Depth:
4.0" (102 mm)
Interior Height:
10.5" (266 mm)
Interior Width:
8.7" (222 mm)
Interior Depth:
2.7" (70 mm)
Finish/ Color:
Gray
Contact a sales rep
Description

1014 Overview

Hi-Bar™ 1014-IND compact Wi-Fi Access Point enclosure is designed specifically to protect APs in challenging indoor environments. This rugged polycarbonate enclosure protects the AP and associated cabling from tampering and disconnect. The enclosure is virtually transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected. The enclosure is paintable, and can be used to conceal and protect APs in many challenging indoor locations.

Features & Benefits

  • For indoor use, smooth exterior finish, mounts flush to the wall
  • Virtually transparent to wireless signals
  • Plastic is easily drilled and machined for custom cable ingress and installation
  • Enclosure is paintable
  • Cover attaches with four tamper resistant stainless steel screws
  • Ligature-resistant design minimizes points of attachment when used in ceiling applications in behavioral health areas

Technical Specifications

  • Design: Compact, rugged, impact-resistant polycarbonate Wi-Fi AP enclosure designed for surface mounting AP indoors. Conceal and protect AP and cabling from tampering and disconnect
  • Performance: Designed to NEMA 1, 2, and 12 for indoor environments. Virtually transparent to wireless signals. Paintable
  • Screw on cover with gasket. Cover screws must be torqued to 8 in-lbs. Cover screws are recessed into cover. Comes with standard and tamper resistant screws
  • Internal universal T-bar bracket to attach most vendor’s APs
  • Construction: Gray Textured UL94-V0 Polycarbonate Enclosure Base and Cover; White Powder Coated 18 Ga. (1.2 mm) Steel T-Bar, Stainless Steel Cover Screws
  • Exterior Size: 11.02 in. x 9.30 in. x 3.96 in. (280 mm x 236 mm x 100 mm)
  • Interior Size: 10.74 in. x 9.02 in. x 3.68 in. (273 mm x 229 mm x 94 mm)

Includes

  • (1) Enclosure
  • (1) T-Bar Bracket
  • (4) Captive Torx Lid Screws
  • (4) Thread-Forming Screws for Plastic
  • Installation Instructions

For use with the following Wi-Fi/Small Cell Access Points:
Aerohive

AP20, AP250
 
Aruba
AP-205, AP-215, AP-225, AP-305, AP-315, AP-325, AP-505, AP-515
 
Cisco
1600i/1700i/2600i/2700i/3500i/3600i/3700i Series, 1830i/1850i Series, 2800i/3800i Series, 9115AXI, 9117AX, 9120AXI, 9130AXI
 
Extreme Networks
AP305C, AP3705i, AP3710i, AP3715i, AP3765i, AP3801i, AP410i, AP460i, AP505i / AP510i
 
Meraki
MR32/34/42, MR33, MR52/53
 
Mist
AP21, AP33, AP34, AP41, AP43, AP45, BT11

NETGEAR
WAX220
 
Ruckus
R550, R650, R730, R750
 
Ubiquiti
UniFi UAP-AC-HD, UniFi UAP-XG View Product Documentation