1012-00
Oberon® H-Plane™ Right-Angle Surface Mounts 1012
Locking Right-Angle Wi-Fi Access Point Wall Mount for Most AP Models / White
$170.00
Access Point Vendor:
Various
Application:
Wall
Locking:
Yes
Height:
5.1" (128 mm)
Width:
7" (178 mm)
Depth:
9" (229 mm)
Finish/ Color:
White
Access Point Model:
Various
Contact a sales rep
Description

1012 Overview

This H-Plane right-angle mounting bracket has a hinged, snap -down cover and sidewalls to help conceal cabling and can be placed directly over data outlet. Quickly install AP in preferred horizontal orientation. Removable AP receiver plate has mounting features for Cisco, Aruba, and Meraki APs with single gang outlet box hole spacing for most other vendors' APs. 3-postiion lock unlocks cover first, then AP receiver plate. Powder-coated steel. Ideal for hard lid environments such as hotels and retails spaces, classrooms and residence halls.
 

Features & Benefits

  • Right-angle design mounts AP in preferred orientation
  • Secure APs with patented locking mechanism
  • Can be mounted directly over telecommunications outlet

Technical Specifications

  • Design: Locking, Wedge shaped right-angle mounting bracket with cover for securing APs on walls. Designed to mount the AP in the preferred horizontal orientation
  • Includes receiver plate with mounting features for Cisco 2600, 2700, 3500, 3600, 3700, 3800, 4800, 9100 Series APs; Aruba 200, 300, and 500 Series APs; and single gang outlet box for other vendors’ APs
  • Knockouts on two sidewalls for 3/4 in. trades size conduit connectors
  • Locking, hinged cover to conceal cabling, keyed alike
  • Includes receiver plate for different vendors’ APs
  • Construction: 18 ga. white powder-coated steel wall mount, 20 ga. white powder-coated steel receiver plate
  • Size: 9 x 7 x 5 in. (229 x 178 x 127 mm)

Includes:

  • (1) Right-Angle Wall Mount
  • (1) Receiver Plate
  • (2) M4 x 8 mm Flat Head Screws
  • (2) #6-32 x 1/4 in. Pan Head Screws
  • (1) Cable Tie
  • (2) Keys for Lock
  • Installation instructions

For use with the following Wi-Fi/Small Cell Access Points:

Aruba
AP-134, AP-205, AP-214, AP-215, AP-224, AP-225, AP-305, AP-314, AP-315, AP-324, AP-325, AP-334, AP-335, AP-505, AP-514, AP-515, AP-534, AP-535, AP-555, AP-615, AP-635
Cisco
1600e/2700e/3500e/3600e/3700e/3700p Series, 1600i/1700i/2600i/2700i/3500i/3600i/3700i Series, 1830e/1850e Series, 1830i/1850i Series, 2800e/3800e Series, 2800i/3800i Series, 3700 Series with USCM Module, 9115AXE, 9115AXI, 9117AX, 9120AXE, 9120AXI, 9130AXI, 9136AXI, CW9166, CW9164, CW9162
Extreme Networks
AP510e
Meraki
MR32/34/42, MR33, MR42E, MR44/45/46, MR52/53, MR53E, MR57 View Product Documentation