39-POLE-MOUNT-BRACKET
Oberon® Wireless Enclosure Accessories
Model Series 1021, 1024, 1026: Pole Mount Kit
$60.00
Short Description:
Model Series 1021, 1024, 1026: Pole Mount Kit
Height:
2.5"
Width:
11.25"
Depth:
1.5"
Finish/ Color:
N/A
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

Enclosure Accessories Overview

This accessory is a pole mounting bracket kit for Oberon Skybar Model Series 1021, 1024-00, and 1026-12106 indoor/outdoor NEMA enclosures. Attach one of the compatible enclosure models to light poles and vertical beams in indoor and outdoor areas. The bracket kit can be used on a pole mast up to 6 inches in diameter.
 

Technical Specifications

  • One pair of EIA standard rack mounting brackets, creates 2U rack mounting space
  • Construction: 14 Ga. Galvanized Steel Pole Mount Brackets
  • Bracket Size (each): 11.25 x 2.50 x 1.50 in. (285.8 x 63.5 x 38.1 mm)

Includes:

  • (2) Pole Mount Brackets
  • (2) 4-1/8 in. to 7 in. Worm-Drive Clamps
  • (2) #10 x 5/16 in. Pan Head Screws
  • (4) 1/4-20 x 3/8 in. Pan Head Screws
  • Installation Instructions
View Product Documentation