39-1021-ANTPLATE
Oberon® Wireless Enclosure Accessories
Antenna mounting panel for Oberon's Model 1021 Skybar NEMA 4
$75.00
Short Description:
Antenna mounting panel for Oberon's Model 1021 Skybar NEMA 4
Height:
10"
Width:
11.55"
Depth:
2.25"
Finish/ Color:
N/A
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

Enclosure Accessories Overview

This articulating directional antenna mounting bracket allows for Wi-Fi APs and their directional external antennas to be installed within the 1021 enclosure.

NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.

 

Features & Benefits

  • Allows APs and antennas from leading vendors to be secured in one aesthetic enclosure
  • The antenna mounting bracket can articulate vertically, so that when installed, the directional antenna can be positioned in the ideal direction
  • Designed for various Cisco and Aruba directional antennas, as well as 1 in. center post antennas

Technical Specifications

  • Design: This steel directional antenna mounting plate is designed to mount APs and antennas from leading vendors inside the Oberon model 1021-00 NEMA4 enclosure. This allows the AP, external antenna, and cabling to be concealed and protected
  • Antennas compatible with the 39-1021-ANTPLATE include: Cisco Antenna AIR-ANT2566P4W-R, Cisco Antenna AIR-ANT2566D4M-R, Aruba Networks Antenna AP-ANT-17, Aruba Networks Antenna AP-ANT-18, Aruba Networks Antenna AP-ANT-25, Aruba Networks Antenna AP-ANT-35, Aruba Networks Antenna AP-ANT-28, Aruba Networks Antenna AP-ANT-38, 1 in. Center Post Antennas
  • Construction: White powder coated steel articulating AP antenna mount
  • Size: 11.55 x 10.00 x 2.25 in. (293.4 x 254.0 x 57.2 mm)

Includes:

  • (1) Antenna Mounting Bracket
  • (8) #6 x 3/8 in. Pan Head Thread-Forming Screws
  • (4) #8 x 5/8 in. Pan Head Screws
  • (4) #6 x 1/2 in. Pan Head Screws
  • Installation instructions

For use with the following Wi-Fi/Small Cell Access Points:

Cisco
IW3700 Series View Product Documentation