Ceiling Mounting Accessories Overview
Model 88-104X-ROUTER-TEMPLATE is a guide to quickly route openings in ceiling tiles for Oberon’s Model 1040 and 1044 series AP mounts. Insert a ceiling tile in the template, then using a routing tool such as a RotoZip or Dremel, with small diameter bit suitable for cutting ceiling tiles, trace the bit around the guide. The routing guide creates a clean 13 in. square cutout for the AP trims. Suitable for most US 2 x 2 ft. and 2 x 4 ft. ceiling tiles.
View Product Documentation