Swing Frame
Hinged Panel Mounting Bracket
Add To Cart
Hinged Panel Mounting Bracket
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Hinged Panel Mounting Bracket
Helpful Downloads & Links
Product Information
Spec Sheet
Installation Instructions
Design Tools
Overview
Hinged Panel Mounting Bracket can be mounted to open left or right and supports up to 30 lb load.
Key Features and Benefits
Available in 2,3,4,5 or 6 mounting space, 1.75"H (44.45 mm), 4" or 8"D (100 mm or 200 mm) and 19"W
Mounting hardware not included; supports up to 30 lb (13.6 kg) load
Explore Product Options
Refine By
Confirm Selections
Reset
Height
1.5" (38.1 mm) 6U High
3.5" (88.9 mm) 2U High
5.25" (133.35 mm) 3U High
5.25" (88.9 mm) 3U High
7" (177.8 mm) 4U High
8.75" (222.25 mm) 5U High
Finish/ Color
Black
Clear
Glacier White
Gray
Refine By
Confirm Selections
Reset
Height
1.5" (38.1 mm) 6U High
3.5" (88.9 mm) 2U High
5.25" (133.35 mm) 3U High
5.25" (88.9 mm) 3U High
7" (177.8 mm) 4U High
8.75" (222.25 mm) 5U High
Finish/ Color
Black
Clear
Glacier White
Gray
Explore Sizes & Options
(
40
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Height
Finish/ Color
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More