12035-001
Open Composite Distribution Ring
Open Composite Distribution Ring; Gray; Each
$7.82
Quantity:
1
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Open Composite Distribution Ring Overview

Supports cable and wire in communication closets, on backboards, equipment racks or wherever cable runs are required. These rings are made of high-strength, fire-retardant material with rounded edges to prevent damage to cable and wire insulation, while providing easy pull-through. Mounting hole configuration allows rings to be attached to most surfaces, including CPI equipment racks. The open design allows for easy adds, moves and changes eliminating the need to feed through cable. Mounting hardware not included.

Key Features and Benefits
  • Organizes equipment wiring and cabling
  • Strong, light-weight composite construction
  • Eliminates cable nicks, great for wire pulling
  • Split ring style allow easy additions or changes to cable runs
  • Molded of fire-retardant material
View Product Documentation