Open Composite Distribution Ring
Helpful Downloads & Links
Product Information
Design Tools
Overview

Supports cable and wire in communication closets, on backboards, equipment racks or wherever cable runs are required. These rings are made of high-strength, fire-retardant material with rounded edges to prevent damage to cable and wire insulation, while providing easy pull-through. Mounting hole configuration allows rings to be attached to most surfaces, including CPI equipment racks. The open design allows for easy adds, moves and changes eliminating the need to feed through cable. Mounting hardware not included.

Key Features and Benefits
  • Organizes equipment wiring and cabling
  • Strong, light-weight composite construction
  • Eliminates cable nicks, great for wire pulling
  • Split ring style allow easy additions or changes to cable runs
  • Molded of fire-retardant material
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Quantity Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters