Mounting Brackets
Block Mounting Bar
Add To Cart
Block Mounting Bar
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Block Mounting Bar
Helpful Downloads & Links
Product Information
Spec Sheet
Design Tools
Overview
For mounting terminal blocks, card files and other equipment on 19" and 25" racks.
Features and Benefits
Angle mounting bars are 1/8” (3.18 mm) cold-rolled steel
T-mounting bars are 1/8” (3.18 mm) extruded aluminum
Hole patterns are 12-24 tapped on 7/16” (11.113 mm) centers
Supports 66/89 Blocks; sold individually
Explore Product Options
Refine By
Confirm Selections
Reset
Width
19" (482.6 mm)
23" (584.2 mm)
Type
Angle
T-Bar
Finish/ Color
Black
Clear
Glacier White
Gray
Refine By
Confirm Selections
Reset
Width
19" (482.6 mm)
23" (584.2 mm)
Type
Angle
T-Bar
Finish/ Color
Black
Clear
Glacier White
Gray
Explore Sizes & Options
(
16
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Width
Type
Finish/ Color
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More