VD3000A
Lead Acid Online UPS 1000VA–3000VA
3000VA/2880W Lead Acid Online UPS; 2U; Single-Phase; 120V; 3 min Full Load Runtime; 6'L (1.8 m) Input Cord with L5-30P; (1) L5-30R + (6) 5-20R Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5"H x 17.2"W x 23.8"D (89 mm x 437 mm x 605 mm); Black
$3,301.40
Capacity VA:
3000VA
Capacity Watts:
2880W
External Battery Option:
Y
Input Plug:
L5-30P
Nominal Input Voltage:
120V
Output Receptacles:
(1) L5-30R + (6) 5-20R
Runtime at 100 Percent Load:
3 minutes
Runtime at 50 Percent Load:
6 minutes
Contact a sales rep
Helpful Downloads & Links
Description

Lead Acid Online UPS 1000VA–3000VA Overview

VD 1Ph Series —Reliable and economical backup power protection for servers and network applications.
  • Double-Conversion Online—Provides the most robust power protection against blackouts, brownouts, voltage surges, frequency variation and harmonic distortion
  • High output power factor—provides near unity output power factor rating (2U units)
  • Efficient operation—up to 98% ECO mode efficiency lowers energy consumption
  • Charging current—1/2/4/6/8/12A, adjustable from LCD display. Optimize charging for most battery solutions (2U units only)
  • Fast recharge—up to 95% battery charge in just 3 hours (2U units)
  • Multiple communications capability—RS-232, USB, and optional Web/SNMP communications card
  • Programmable receptacles—remote on/off control (2U only) to extend runtimes to critical pieces of equipment in the event of a utility power outage
  • Extended battery runtimes—optional matching battery modules available for extended runtimes

Additional Features: 
  • Available models: 1000VA, 1500VA, 2000VA, 3000VA
  • Tower, wall, two-post, and four-post rack mounting configurations
  • Hot swappable battery design • UL, cUL, CE, RoHS, FCC A, FCC B, TAA compliant (UPS only)
  • 3 years electronics, 3 years battery warranty (USA and Canada)
View Product Documentation