VD1000B1U
Lead Acid Online UPS 1000VA–3000VA
1000VA/800W Lead Acid Online UPS; 1U; Single-Phase; 200-240V; 8 min Full Load Runtime; C14 Inlet with 8'L (2.4 m) Input Cord with L6-20P; (8) C13 Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 1.7"H x 17.2"W x 17.8"D (44 mm x 437 mm x 453 mm); Black
$1,201.90
Capacity VA:
1000VA
Capacity Watts:
800W
External Battery Option:
N
Input Plug:
L6-20P
Nominal Input Voltage:
200-240V
Output Receptacles:
(8) C13
Runtime at 100 Percent Load:
8 minutes
Runtime at 50 Percent Load:
20 minutes
Contact a sales rep
Helpful Downloads & Links
Description

Lead Acid Online UPS 1000VA–3000VA Overview

VD 1Ph Series —Reliable and economical backup power protection for servers and network applications.
  • Double-Conversion Online—Provides the most robust power protection against blackouts, brownouts, voltage surges, frequency variation and harmonic distortion
  • High output power factor—provides near unity output power factor rating (2U units)
  • Efficient operation—up to 98% ECO mode efficiency lowers energy consumption
  • Charging current—1/2/4/6/8/12A, adjustable from LCD display. Optimize charging for most battery solutions (2U units only)
  • Fast recharge—up to 95% battery charge in just 3 hours (2U units)
  • Multiple communications capability—RS-232, USB, and optional Web/SNMP communications card
  • Programmable receptacles—remote on/off control (2U only) to extend runtimes to critical pieces of equipment in the event of a utility power outage
  • Extended battery runtimes—optional matching battery modules available for extended runtimes

Additional Features: 
  • Available models: 1000VA, 1500VA, 2000VA, 3000VA
  • Tower, wall, two-post, and four-post rack mounting configurations
  • Hot swappable battery design • UL, cUL, CE, RoHS, FCC A, FCC B, TAA compliant (UPS only)
  • 3 years electronics, 3 years battery warranty (USA and Canada)
View Product Documentation