15640-214
Basic Horizontal Rack-Mount Power Strips
Basic Power Strip; Horizontal Rack-Mount; 1U; 19"W (482.6 mm) and 23"W (584.2 mm); 1.8"D (46 mm); 220-250 Volt; Single-Phase Power Strip; 16 Amp; 4.0 kW; IEC 16A 2 +E; Master Lighted Switch; (6) CH GB1002 10A Outlets; 10'L (3 m) Cord
$147.08
Volts:
220-250V
Plug:
IEC 16A 1P +N +E
Phase:
Single-Phase
Outlets:
(6) CH GB1002 10A
AMP:
16A
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Basic Horizontal Rack-Mount Power Strips Overview

Basic Power Strips feature a master lighted switch or optional thermal circuit breaker and surge protection. Circuit breakers limit the amount of current available to equipment while surge protection blocks excessive voltage from equipment. Both features are critical with unconditioned line power.

Key Features and Benefits
  • Distribute power to multiple devices from a single power connection
  • Choice of plug and outlet styles to match site requirements
  • Includes 19" EIA and 23" W horizontal rack-mount brackets
View Product Documentation