eConnect® Power Distribution Units

eConnect® PDUs provide the ultimate solution for cabinet-level power management, environmental monitoring and electronic access control in multi-tenant and enterprise data centers.
Resources
Browse eConnect Power Distribution Units (0 Products)

Basic eConnect® PDUs provide reliable power distribution in high-density applications where no power monitoring is required.

252 options
Starting at $559.62 USD MSRP

Metered eConnect® PDUs feature a local display for easy reading of input current to help with initial installation and properly balanced operations.

90 options
Starting at $771.74 USD MSRP

Monitored eConnect® PDUs provide remote power monitoring to the input and branch circuit level, making it possible to obtain and manage power consumption at the cabinet level.

255 options
Starting at $1,333.31 USD MSRP

Monitored Pro eConnect® PDUs provide remote power monitoring down to the outlet level, making it possible to obtain power consumption for each piece of equipment.

123 options
Starting at $1,537.33 USD MSRP

Switched eConnect® PDUs provide remote monitoring of power at the rack level and individual outlet control, making it possible to remotely turn power on or off at each outlet.

123 options
Starting at $2,028.20 USD MSRP

Switched Pro eConnect® PDUs provide remote power monitoring and control for each outlet on the PDU, making it possible to remotely measure and cycle power for each piece of equipment attached to the PDU.

123 options
Starting at $2,375.89 USD MSRP