Power, Monitoring & Security
Accessories
Uninterruptible Power Supplies
UPS Communication Card
Add To Cart
UPS Communication Card
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
UPS Communication Card
Helpful Downloads & Links
Product Information
Spec Sheet
Design Tools
Overview
Provide remote monitoring, management and control of UPS through a network connection from a web browser.
Remote monitoring – Input voltage, output voltage, frequency, temperature, load and capacity
Detailed log listing – through event, data and battery test logs
Event notification – receive notifications via email, SMS or Traps
UPS control – schedule UPS self tests, examine event/data logs, perform multi-server shutdown, examine battery performance, reboot UPS and equipment
Environmental monitoring – optional sensor monitors external temperature and humidity
Standard network connection – 10/100 MB Ethernet
Strong authentication – centralized authentication by Radius
Advanced encryption – supports HTTPs, SSL, SSH and SNMPv3 protocols
Communication Cards – provide remote monitoring, management and control of the UPS through a network connection from a web browser. Monitor input voltage, output voltage, frequency, temperature, load and capacity. View event, data and battery test logs.
Additional Features:
MIB supported: PPC MIB, RFC1628, SNMPv1/v2/v3
LAN Protocols supported: TCP/IP, IPv4, IPv6, HTTP, HTTPS, SSL, SSH, SMTP, SNTP, DHCP, Telnet, BOOTP, DNS, DDNS, PPPoE, RADUS
Real-Time Clock
Explore Product Options
Refine By
Confirm Selections
Reset
Type
Environmental Monitoring Sensor
Internal SNMP/WEB Card for VD/VL/LD UPS Models
Internal SNMP/Web Card for VD5K3P and VD8K3P
MODBUS (RTU) protocol card
RELAY card with 10 port relay connector
Temperature & Humidity Probe; requires UPSSNMP2INT
Refine By
Confirm Selections
Reset
Type
Environmental Monitoring Sensor
Internal SNMP/WEB Card for VD/VL/LD UPS Models
Internal SNMP/Web Card for VD5K3P and VD8K3P
MODBUS (RTU) protocol card
RELAY card with 10 port relay connector
Temperature & Humidity Probe; requires UPSSNMP2INT
Explore Sizes & Options
(
6
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Type
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More