14916-C01
12V to 5V Electronic Lock Adapter Kit
12V to 5V electronic lock adapter; Allows 5V locks to be connected to EA-XXXX PDUs. 2.4"D (60.96mm); 1"H (25.4mm) x 1"W (25.4mm); Black
$157.43
Height:
1" (25.4 mm)
Width:
1" (25.4 mm)
Depth:
2.4" (60.96 mm)
Material:
Steel
Finish/ Color:
Black
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

12V to 5V Electronic Lock Adapter Kit Overview

The 12V to 5V Electronic Lock Adapter Kit connects an eConnect controller module 4 with a 5V Electronic Lock Set (P/N 36650-001). This accessory is ideal if transitioning from a previous eConnect controller module 3 PDU or older to an eConnect controller module 4 PDU while using 5V Electronic Lock Sets.

Adapter Kit includes:
  • 12V IN to connect eConnect Controller 4
  • 5V OUT to connect to Electronic Lock CAN BUS
  • 2ft Cat6 RJ45 Ethernet Cable
  • Magnetic mounting discs and screws (optional)
View Product Documentation