Door
Single Solid Metal Door for RMR Modular Enclosure
Add To Cart
Single Solid Metal Door for RMR Modular Enclosure
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Single Solid Metal Door for RMR Modular Enclosure
Helpful Downloads & Links
Product Information
Spec Sheet
Installation Instructions
Design Tools
Overview
The Single Solid Metal Door is reversible to open from the right or left and can be attached to the front or rear of the enclosure. To reverse doors, you must move the hinges, and rotate the latch. Door includes hinges. Order latch separately.
Explore Product Options
Refine By
Confirm Selections
Reset
Width
24" (610 mm)
31.5" (801 mm)
Height
46.2" (1174 mm)
69.8" (1773 mm)
77.7" (1974 mm)
81.6" (2073 mm)
85.5" (2172 mm)
93.4" (2373 mm)
Refine By
Confirm Selections
Reset
Width
24" (610 mm)
31.5" (801 mm)
Height
46.2" (1174 mm)
69.8" (1773 mm)
77.7" (1974 mm)
81.6" (2073 mm)
85.5" (2172 mm)
93.4" (2373 mm)
Explore Sizes & Options
(
24
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Width
Height
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More