RMR Modular Enclosure
Helpful Downloads & Links
Product Information
Design Tools
Overview

RMR® Modular Enclosure is an advanced industrial enclosure engineered to protect equipment with cutting-edge sealing technology, certified ingress protection ratings, and multiple equipment mounting options to support IT equipment, automation electronics and electrical controls and instrumentation in nonhazardous indoor locations.

Key Features and Benefits

  • Sealed with formed-in-place foam gasket technology to meet NEMA Type 12 and IP 55 protection ratings
  • High-strength, roll-formed steel frame with drop-in hardware for quick, secure and bonded accessory installation
  • Removable, bolt-on top, side, bottom and rear panels
  • Top panel can be configured with a removable gland plate that can be field modified
  • Bottom panel includes three solid gland plates that can be field modified
  • Optional 19"EIA Mounting Rail Kit features square-punched holes and numbered rack-mount unit (U) spaces (24U, 42U, 45U and 47U)

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now