Mounting Plates
RMR Wall-Mount Enclosure Fixed Depth Mounting Plate
Add To Cart
RMR Wall-Mount Enclosure Fixed Depth Mounting Plate
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
RMR Wall-Mount Enclosure Fixed Depth Mounting Plate
Helpful Downloads & Links
Product Information
Spec Sheet
Design Tools
Overview
Fixed Mounting Plates are solid metal panels that are installed in a side-to-side orientation at the rear of the enclosure onto the back of the frame and can be ordered with the enclosure.
Explore Product Options
Refine By
Confirm Selections
Reset
Width
20.0" (508 mm)
24.0" (610 mm)
Height
14" (356 mm)
16" (407 mm)
18" (458 mm)
20" (508 mm)
21" (534 mm)
23" (585 mm)
25" (635 mm)
27" (686 mm)
28" (712 mm)
30" (762 mm)
32" (813 mm)
34" (864 mm)
35" (889 mm)
37" (940 mm)
39" (991 mm)
41" (1042 mm)
42" (1067 mm)
44" (1118 mm)
Finish/ Color
Black
Hammer Gray RAL 7035
Refine By
Confirm Selections
Reset
Width
20.0" (508 mm)
24.0" (610 mm)
Height
14" (356 mm)
16" (407 mm)
18" (458 mm)
20" (508 mm)
21" (534 mm)
23" (585 mm)
25" (635 mm)
27" (686 mm)
28" (712 mm)
30" (762 mm)
32" (813 mm)
34" (864 mm)
35" (889 mm)
37" (940 mm)
39" (991 mm)
41" (1042 mm)
42" (1067 mm)
44" (1118 mm)
Finish/ Color
Black
Hammer Gray RAL 7035
Explore Sizes & Options
(
72
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Width
Height
Finish/ Color
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More