Support Products
J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable
Add To Cart
J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable
Helpful Downloads & Links
Product Information
Data Sheet
Design Tools
CAD
Visio Stencil
Overview
Used to bolt Cable Runway (1143 series only), auxiliary framing channels and/or bars together.
Key Features and Benefits
Gold over zinc and black zinc plate finish
Includes nut and split lock washer
Commercial grade
Explore Product Options
Refine By
Confirm Selections
Reset
Type
7/16 Opening
7/32 Opening
9/32 Opening
Nominal Size
1/4-20
5/16-18
Length
1.75" (44.45 mm)
2" (50.8 mm)
2.25" (57.15 mm)
2.75" (69.85 mm)
3.25" (82.55 mm)
3.75" (95.25 mm)
6.5" (165.1 mm)
Refine By
Confirm Selections
Reset
Type
7/16 Opening
7/32 Opening
9/32 Opening
Nominal Size
1/4-20
5/16-18
Length
1.75" (44.45 mm)
2" (50.8 mm)
2.25" (57.15 mm)
2.75" (69.85 mm)
3.25" (82.55 mm)
3.75" (95.25 mm)
6.5" (165.1 mm)
Explore Sizes & Options
(
16
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Type
Nominal Size
Length
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More