GT-Series GlobalFrame® Gen 2 Cabinet
Helpful Downloads & Links
Design Tools
Overview

Availability: Asia Pacific

The GT-Series GlobalFrame® Gen 2 Cabinet System is an easy-to-use, computer and network equipment storage cabinet that complies with data center, computer room and premise network equipment room requirements. The GT-Series GlobalFrame Gen 2 Cabinet is available in 14 popular frame sizes.

 Features & Benefits:  

  • Standard configuration includes perforated front and rear doors to support front-to-rear airflow
  • Vertical Exhaust Duct configuration for high-density applications
  • Includes a cabinet frame, two pairs of 19” EIA square-punched equipment mounting rails, a solid top panel, a perforated front door, a double perforated rear door, swing handle latches, keyed locks, transport casters, leveling feet, floor attachment clamps and baying kit
  • Equipment mounting rails are adjustable and feature a Z-shaped design with attachment points for accessory cable rings
  • Tool-less top panel features four cable openings and snaps into position for easy installation
  • Split side panels are lighter and easier to handle; the locks use the same key as the front and rear doors
  • Front door is curved, perforated metal for optimal airflow; rear door is flat, perforated or solid metal. Doors have swing handles with keyed locks
  • Supports up to 1300 kg (2866 lb) of equipment
  • Thermal, power and cable management accessories